IESNA:LM-63-2002
[TEST]P1647438
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-11)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA1C-835-U-T2R
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 1SQUARE 44W 80CRI 3500K FIXTURE w/ TYPE II DISTRIBUTION OPTIC
[LAMP] (16) 3500K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.37A 44.3W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3500K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]5422.2
TILT=NONE
16 -1 1 37 22 1 1 0.5000 0.5000 0.0000
1.000 1 44.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 76 85 90 95 105 115 125 135 145 155 165 175 180 
513.5 719.7 914.1 1029.6 1122.3 1203.1 1262.2 1278.9 1301.4 1405.5 1606.0 1827.1 2036.4 2223.5 2377.2 
2496.1 2562.8 2583.0 2532.3 2402.7 2165.6 1818.3 1445.1 1106.6 761.6 457.4 276.0 200.9 174.6 155.1 136.5 
108.6 77.4 46.1 6.5 0.0 0.0 
513.5 722.4 902.7 1027.7 1121.1 1205.0 1263.7 1282.0 1304.8 1402.8 1601.0 1824.4 2028.4 2213.2 2366.9 
2486.6 2555.9 2578.4 2532.3 2411.1 2188.5 1814.9 1439.4 1099.4 752.9 452.5 272.6 201.3 175.4 155.1 135.3 
107.5 76.6 47.6 6.9 0.0 0.0 
513.5 713.6 892.8 1015.5 1115.0 1203.8 1269.4 1295.7 1318.6 1396.7 1562.2 1774.9 1976.5 2152.3 2304.4 
2421.4 2503.7 2541.8 2521.6 2426.7 2241.8 1951.0 1566.4 1212.2 858.5 529.1 317.5 214.2 182.2 159.7 137.6 
107.9 80.8 54.1 19.4 0.0 0.0 
513.5 710.6 886.3 1011.7 1118.4 1216.4 1296.8 1339.9 1364.7 1418.8 1542.0 1726.8 1916.3 2085.5 2233.4 
2351.6 2448.4 2513.3 2536.1 2498.0 2381.0 2149.2 1839.7 1458.9 1074.2 696.5 415.5 253.1 191.0 164.3 139.9 
110.2 86.5 58.7 22.5 0.0 0.0 
513.5 690.0 857.7 989.6 1098.2 1206.1 1302.6 1370.8 1410.1 1451.2 1531.3 1661.3 1828.6 1993.7 2132.4 
2263.6 2374.5 2463.3 2538.4 2573.1 2540.7 2392.8 2166.0 1845.8 1466.9 1055.2 669.4 390.3 236.0 184.5 160.1 
128.5 94.9 65.6 28.2 0.0 0.0 
513.5 662.1 826.1 958.0 1067.4 1182.1 1297.6 1391.4 1456.9 1509.6 1566.7 1646.0 1763.0 1916.3 2075.3 
2218.2 2335.2 2433.6 2538.0 2636.0 2700.8 2703.5 2601.3 2384.4 2052.8 1641.8 1198.1 773.8 443.0 269.9 188.7 
134.9 82.7 51.8 20.2 0.0 0.0 
513.5 638.9 776.9 907.3 1018.2 1131.0 1245.8 1352.9 1450.1 1526.7 1597.2 1663.9 1736.7 1837.8 1967.8 
2124.8 2293.3 2457.6 2622.3 2814.8 2997.0 3097.2 3157.5 3146.0 3019.5 2723.3 2266.6 1700.9 1105.9 592.4 
288.2 146.0 91.5 59.1 31.3 2.7 0.0 
513.5 603.8 710.9 825.3 933.6 1038.0 1140.5 1245.0 1351.0 1452.8 1545.4 1626.2 1705.5 1789.7 1881.2 
1984.1 2114.1 2267.0 2439.7 2669.9 3010.3 3310.7 3448.3 3612.2 3696.5 3645.4 3384.3 2916.2 2302.1 1609.0 
1121.1 700.3 338.9 113.2 51.1 9.1 0.0 
513.5 571.4 641.9 725.0 816.1 907.3 997.2 1085.7 1174.9 1267.1 1357.1 1444.4 1540.0 1648.3 1758.5 
1885.4 2027.6 2179.3 2365.7 2605.5 3071.7 3475.8 3699.9 4008.3 4369.3 4656.7 4698.3 4481.8 3841.7 
3032.1 2239.5 1262.2 500.5 177.3 70.9 20.2 0.0 
513.5 566.5 633.6 711.3 802.4 892.4 975.9 1062.4 1155.8 1248.8 1329.6 1416.5 1511.1 1614.8 1724.5 
1850.0 1992.2 2148.4 2331.8 2577.7 3022.5 3441.9 3669.4 3992.7 4374.6 4680.8 4753.6 4538.9 3886.0 
3043.9 2212.1 1191.2 465.8 172.7 75.9 20.6 0.0 
513.5 537.5 571.0 616.4 667.1 728.9 792.5 857.3 922.9 995.3 1062.8 1121.5 1190.1 1260.2 1343.0 
1430.6 1533.9 1650.2 1814.1 2046.3 2387.8 2641.7 2870.1 3180.4 3512.4 3725.8 3730.8 3495.6 2931.8 2237.6 
1446.3 638.9 247.8 100.6 35.5 8.8 0.0 
513.5 522.6 541.7 568.0 604.2 643.5 686.9 729.6 780.7 827.6 872.9 916.8 959.9 1003.3 1047.2 
1099.4 1162.3 1239.3 1352.5 1554.2 1763.8 1905.6 2065.7 2281.9 2489.6 2567.8 2451.5 2176.7 1755.0 1330.4 
842.8 379.7 159.0 69.8 29.4 6.9 0.0 
513.5 504.7 509.3 522.6 542.4 568.4 595.1 622.1 649.2 674.3 696.5 711.3 725.0 735.0 739.1 
743.0 747.9 757.1 790.6 842.1 864.6 861.5 866.8 883.2 884.4 829.5 712.8 566.5 400.3 287.4 202.4 
133.0 82.7 49.2 25.9 7.6 0.0 
513.5 479.2 463.5 460.9 469.3 484.5 500.9 514.6 524.1 528.7 526.8 519.2 507.4 489.5 467.7 
440.7 412.8 383.9 354.9 329.7 309.5 297.3 292.0 289.3 284.4 273.3 255.0 227.2 186.4 146.8 117.4 91.5 65.2 
41.6 21.3 5.7 0.0 
513.5 457.8 431.1 428.1 438.8 453.2 467.4 476.9 479.5 475.7 466.6 452.5 434.2 412.8 388.4 364.4 
342.7 322.9 307.2 295.4 288.2 285.5 286.3 288.9 292.0 289.7 278.7 257.7 224.1 177.3 135.7 104.1 73.6 39.6 19.4 3.8 
0.0 
513.5 439.9 412.5 413.6 427.3 441.0 452.1 457.4 456.3 447.5 434.2 417.4 396.1 374.3 356.0 340.0 
327.1 317.5 310.3 304.6 298.1 292.8 290.5 288.9 287.8 283.2 269.1 249.3 227.6 195.9 153.6 109.0 67.1 41.9 17.2 2.3 
0.0 
513.5 425.4 401.4 406.7 420.5 432.7 440.7 443.3 437.6 425.4 408.6 390.0 370.5 353.4 342.3 337.0 
335.1 327.8 317.5 308.4 300.0 285.5 261.1 249.3 242.1 234.1 226.8 218.8 209.3 195.9 171.9 135.7 114.0 84.6 32.4 0.4 
0.0 
513.5 413.2 393.8 401.8 414.7 424.7 431.1 429.6 421.2 406.4 388.8 370.9 354.9 343.8 338.9 336.2 332.0 
324.4 312.2 287.8 274.5 268.4 260.7 253.5 245.1 236.3 225.3 215.8 207.8 196.3 180.7 165.1 145.6 108.6 51.1 0.0 0.0 
513.5 404.1 390.0 399.5 410.9 418.9 422.4 418.2 406.7 390.7 373.2 356.8 345.0 336.6 330.5 323.6 314.9 
293.5 280.9 277.5 272.9 268.0 261.9 255.0 246.6 237.1 227.2 215.8 199.0 181.5 153.2 131.9 102.5 68.2 26.7 0.0 0.0 
513.5 401.4 388.1 398.0 407.5 414.7 416.7 410.9 398.7 382.0 364.8 349.6 337.7 329.0 320.2 311.4 290.5 
277.1 274.5 272.6 269.5 265.7 260.7 252.7 244.0 234.4 222.6 208.1 186.8 167.3 140.7 114.7 84.2 52.6 32.8 0.0 0.0 
513.5 397.6 385.8 395.7 404.1 410.6 410.6 404.1 390.7 374.0 356.4 342.3 330.1 321.4 311.1 298.9 278.3 
270.3 269.9 266.5 263.0 258.1 252.4 248.9 243.2 236.3 227.6 215.8 198.2 172.7 138.4 109.8 77.4 71.3 18.7 0.0 0.0 
513.5 397.6 384.6 395.7 403.3 409.4 409.8 402.2 389.6 372.4 354.1 339.3 327.8 319.1 308.0 295.4 274.5 
268.4 267.6 263.8 260.4 255.0 250.8 247.8 242.8 236.0 228.0 215.4 197.1 168.1 136.1 108.3 72.4 72.0 15.2 0.0 0.0 
